Industrial PC - VMT 5017 - 2913700

The illustration can vary depends on the configuration

Configurable IPC in IP65 with touch screen, 17" display, enclosed housing. Configurable: Processor, RAM and operating system, for example.




Technical data



Product Description

VMT - Mobility made simple!
The VMT 5017 is a high-performance IPC in IP65 with touch screen and optional front USB, mounted in an elegant and rugged aluminum die-cast housing. Waste heat from the processor is dissipated into the surrounding atmosphere via the back panel of the terminal, which is designed as a heatsink. The terminal is supplied with a software keyboard as standard. This software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, you can switch over to a separate block of numeric keys.
The VMT 5017 has a high-resolution 17" color TFT display with a resolution of 1400 x 900 pixels.
The special features of the flat IPC are the high IP65 degree of protection and the easy and direct assembly on the machine. The voltage supply of 19 - 29 V makes the VMT 5015 ideal for mobile applications.
It can be mounted using either a support bracket (left and right), table stand, Vesa standard bracket, or Rittal bracket connection adapter.
The following features can be configured individually: Processor, RAM, and operating system.

Key Commercial Data

Orderkey 2913700
Packing unit 1 pc
Note Made to Order (non-returnable)
Weight per Piece (excluding packing) 4,440.000 g
Custom tariff number 84714100


Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324


Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

Simply safe

Connectors and connection systems for AC and DC.

Complete solution for photovoltaics
Find out more
  • Create PDF
  • Recommend
  • Feedback