Industrial PC - VMT 3015 - 2913674

The illustration can vary depends on the configuration

Configurable IPC with IP65 protection with touch screen, 15" LED display, enclosed housing. Configurable: processor, RAM, and operating system, for example.

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Product Description

VMT - Mobility made simple!
The VMT 3015 is a high-performance terminal PC with a touch screen and a front USB, mounted in an elegant, rugged aluminum die-cast housing with a plastic aperture.The terminal is supplied with a software keyboard as a standard feature.This software keyboard provides all the alphanumeric keys of a standard keyboard.In addition, you can switch over to a separate block of numeric keys.
The VMT 3015 has a high-resolution 15" color TFT display with a resolution of 1024 x 768 pixels.
The special features of the flat terminal are the high IP65 degree of protection and the easy and direct assembly on the machine.The voltage supply of 19 29 V makes the VMT 3015 ideal for mobile applications.
It can be mounted using either a support bracket (left and right), table stand, Vesa standard bracket, or Rittal bracket connection adapter.
The following features can be configured individually:Processor, RAM, and operating system.

Your advantages

  • Extended temperature range
  • Optimum network connection by means of Gigabit Ethernet or WLAN
  • Comprehensive range of accessories
  • Energy-efficient Intel® ATOM™ processors
  • Fanless design
  • Fully enclosed housing with IP65 protection

Key Commercial Data

Orderkey 2913674
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 141 (C-8-2013)
Weight per Piece (excluding packing) 4,300.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback