Industrial PC - VMT 5017 PM - 2913360

IPC with IP65 protection with touch screen, 17" display, enclosed housing.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

VMT - Mobility made simple!
The VMT 5017 is a powerful terminal PC with a touch screen, mounted in an attractive and sturdy magnesium die cast housing. Waste heat from the processor is dissipated into the surrounding atmosphere via the back panel of the terminal, which is designed as a heatsink. The terminal is supplied with a software keyboard as standard. This software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, you can switch over to a separate block of numeric keys.
The VMT 5017 has a high-resolution 17" widescreen color TFT display with a resolution of 1440 x 900 pixels.
The special features of the flat terminal are the high IP65 degree of protection and the easy and direct assembly on the machine. The voltage supply of 10 - 35 V makes the VMT 5017 ideal for mobile applications.
It can be mounted using either a support bracket (left and right), table stand, Vesa standard bracket, or Rittal bracket connection adapter.

Key Commercial Data

Orderkey 2913360
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 297 (NTK-2008)
GTIN 4046356327343
Weight per Piece (excluding packing) 4,440.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback