Industrial PC - VALUELINE IPC - 2913108

Similar figure

IP65-rated industrial panel PC (PPC) or IP20-rated box PC (BPC) with fanless design and Intel® processor. Up to 3 GB of RAM. Mass storage options include HDD and SSD formats. Offered with a selection of operating systems. PCI and CompactFlash® (CF) expansion slots are available.

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Product Description

Valueline® industrial computer with configuration options. Selections include processor, display, data storage, RAM, PCI slots, CompactFlash® cards and mounting methods.

Your advantages

  • Configurable as a panel PC (PPC) or box PC (BPC)
  • Fanless design for industrial applications
  • Powerful and energy-efficient Intel® Atom™, Celeron® M, and Core™ 2 Duo processors
  • Panel PC (PPC): IP65 rating in front panel and IP20 rating in back
  • Box PC (BPC): IP20 rating
  • Ambient operating temperatures from -20 °C to 55 °C
  • Wall, bookshelf or panel mounting
  • 12-in. to 24-in. touch screen displays
  • CompactFlash® slots
  • Optional expansion slots for installing PCI cards
  • Easily removable rotating or solid-state hard drives in a variety of sizes

Key Commercial Data

Orderkey 2913108
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 116 (C-8-2015)
Weight per Piece (excluding packing) 6.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback