Relay Module - PLC-RSP-120UC/21-21AU - 2912617

PLC-INTERFACE, consisting of PLC-BSP.../21-21AU basic terminal block with spring-cage connection and plug-in miniature relay with multi-layer gold contact, for mounting on DIN rail NS 35/7,5, 2 PDTs, input voltage 120 V AC

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Slim design
  • Efficient connection to system cabling using V8 adapter
  • RT III sealed relay
  • Safe isolation according to DIN EN 50178 between coil and contact
  • Integrated input circuit and interference suppression circuit
  • Functional plug-in bridges
Logo

Key Commercial Data

Orderkey 2912617
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 323 (C-7-2013)
GTIN 4046356051026
Weight per Piece (excluding packing) 60.000 g
Custom tariff number 85364900
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback