Relay Module - PLC-RSP- 48DC/21-21 - 2912523

PLC relay, consisting of base terminal block PLC-BSP.../21 with spring-cage connection and pluggable miniature relay with power contact, for assembly on DIN rail NS 35/7.5, 1 PDT, input voltage 48 V DC

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Slim design
  • Efficient connection to system cabling using V8 adapter
  • RT III sealed relay
  • Safe isolation according to DIN EN 50178 between coil and contact
  • Integrated input circuit and interference suppression circuit
  • Functional plug-in bridges
Logo

Key Commercial Data

Orderkey 2912523
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 323 (C-7-2013)
GTIN 4046356050937
Weight per Piece (excluding packing) 64.560 g
Custom tariff number 85364190
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback