Relay Module - PLC-RSP-230UC/21HC - 2912329

PLC-INTERFACE for high continuous currents, consisting of PLC-BSP.../21 HC basic terminal block with spring-cage connection and plug-in miniature relay, for mounting on DIN rail NS 35/7,5, limiting continuous current up to 10 A, 1 PDT, input voltage 230 V AC/DC

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • All common input voltages of 12 V DC to 230 V AC
  • Efficient connection to system cabling using V8 adapter
  • Long electrical service life thanks to 16 A relay
  • Safe isolation according to DIN EN 50178 between coil and contact
  • Max. continuous current of 10 A
  • Functional plug-in bridges
Logo

Key Commercial Data

Orderkey 2912329
Packing unit 10 pc
Catalog page Page 333 (C-7-2013)
GTIN 4046356050739
Weight per Piece (excluding packing) 64.070 g
Custom tariff number 85364900