Surge protection base element - VAL-MS 3+V-BE-FM/10 - 2908679

The illustration shows the version VAL-MS 3+V-BE

Base element for surge protective devices, for isolated 1000 V DC voltage systems, for DIN rail mounting, 4-pos. base element with remote indication contact, for protecting two parallel strings/MPP trackers.

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 2908679
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4055626321431
Weight per Piece (excluding packing) 263.800 g
Custom tariff number 85363030