Type 2 surge arrester - VAL-MS 230/3+1 FM/32 - 2908476

Surge voltage arrester consisting of base element with remote indicator contact and ground connectors, for mounting on NS 35/7.5, nominal voltage: 230 V AC, 3 + 1 circuit

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Large-scale packaging

Your advantages

  • With floating remote indication contact
  • Multi-channel type 2 arresters
  • Optical, mechanical status indication for the individual arresters
  • Type 2 consistent plug-in surge arresters
  • Mechanical coding of all slots
  • Disconnect device on each individual plug
Logo Logo

Key Commercial Data

Orderkey 2908476
Packing unit 32 pc
Minimum order quantity 32 pc
Note Made to Order (non-returnable)
GTIN 4055626305295
Weight per Piece (excluding packing) 402.500 g
Custom tariff number 85363030