Cable - VIP-CAB-FLK40/25,0M/S/SC074 - 2908274

No picture available

Assembled shielded round cable with additional shield connection and two molded 40-pos. socket strips (1:1 connection). The cable has a 90° punched-on connector and a 180° punched-on connector, cable length: 25 m

Price:

Overview

Technical data

Downloads

Your advantages

  • Connector according to IEC 60603-13
  • 1:1 connection

Key Commercial Data

Orderkey 2908274
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626289694
Weight per Piece (excluding packing) 3,831.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback