Cable - VIP-CAB-FLK20/32,0M/S/SC074 - 2908270

No picture available

Assembled shielded round cable with additional shield connection and two molded 20-pos. socket strips (1:1 connection). The cable has a 90° punched-on connector and a 180° punched-on connector, cable length: 32 m

Price:

Overview

Technical data

Downloads

Your advantages

  • Connector according to IEC 60603-13
  • 1:1 connection

Key Commercial Data

Orderkey 2908270
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626289656
Weight per Piece (excluding packing) 3,029.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback