Front adapters - VIP-PA-2FLK14/12,0M/S7-FS - 2907529

The figure shows the version with 90° outlet

VIP VARIOFACE front adapter, with connected system cables for SIMATIC S7-300/ET200, 2x FLK connection with 180° outlet, 2 x 8 channels can be connected, cable length: 12 m

Price:

Overview

Technical data

Downloads

Your advantages

  • Power supply via terminal blocks with spring-cage double connection
  • Can be screwed on with the I/O module
  • Encapsulated socket strips on the module side

Key Commercial Data

Orderkey 2907529
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626213989
Weight per Piece (excluding packing) 1,570.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback