Isolation amplifier - MACX MCR-EX-SL-NAM-HO-SP - 2907405

The figure shows a version with a screw connection

Ex i NAMUR signal conditioners. For operating Ex i proximity sensors and switches in hazardous areas. Passive transistor output (resistive, Honeywell-compatible), line fault transparency, up to SIL 2 according to IEC 61508; Push-in connection.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Signal input: intrinsically safe [Ex ia]; for NAMUR proximity sensors (EN 60947-5-6) or switch contacts
  • Signal output with resistive behavior (transistor), compatible with FC-RUSIO-3224 and FC-RUSLS-3224 universal safety IO modules from Honeywell
  • Signal output with line fault transparency, line fault indication directly via the signal output
  • Up to 5 kHz switching frequency
  • Direction of operation can be selected
  • Line fault detection (LFD) can be enabled and disabled
  • SIL 2 according to IEC 61508/EN 61508
  • 3-way electrical isolation
  • Power supply and error indication possible via DIN rail connector
  • Plug-in connection terminals, push-in connection technology
  • Installation in zone 2 permitted
  • Housing width: 12.5 mm

Key Commercial Data

Orderkey 2907405
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626200194
Weight per Piece (excluding packing) 148.000 g
Custom tariff number 85437090

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback