Electronic housing - EG 45-AG/ABS GN - 2907363

Illustration shows a fully mounted version of the electronic housing

Housing cover, closed

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Tool-free mounting
  • Fast snap-on mounting on symmetrical DIN rails according to EN 60715
  • Date of manufacture and material and part identification embossed on the housing (recyclability)
  • Functional and industry-oriented housing technology
  • Optimum accommodation of electronic components with graded pitches with a design width of 22.5 mm, 45 mm, 67.5 mm, and 90 mm
  • Practical and easy-to-wire conductor connection using extra finely stranded sturdy screw terminal blocks up to 2.5 mm²
  • Shock and contamination-proof accommodation of electronic components (IP40 housing, IP20 terminal blocks)

Key Commercial Data

Orderkey 2907363
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 719 (C-1-2013)
GTIN 4017918131470
Weight per Piece (excluding packing) 14.570 g
Custom tariff number 85389099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback