Input/output module - IOA REL 24V DI/BFI/1.0A/EX - 2906603

VIP field termination assemblies (FTA) with input/output accessories (IOA) provide universal channel configuration for applications seeking to evolve from a traditional fixed I/O approach. Digital relay input, fused with blown fuse indication, active circuit indication, 24 V DC.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Power line blown fuse indication
  • Active relay coil indication
  • Two-stage progressive release allowing for voltage checks with field-powered devices
  • Channel for marking accessories
  • Replaceable TE5-style fusing
  • Integrated keying reduces possible user error during replacement
  • 24 V internal marshalling option for connected field device

Key Commercial Data

Orderkey 2906603
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626295299
Weight per Piece (excluding packing) 27.600 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback