Input/output module - IOA REL 120V DO/BFI/3.0A/EX - 2906602

VIP field termination assemblies (FTA) with input/output accessories (IOA) provide universal channel configuration for applications seeking to evolve from a traditional fixed I/O approach. Digital relay output, fused with blown fuse indication, selectable NO or NC contact, 120 V AC, 3 A rating.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Output blown fuse indication
  • Active relay coil indication
  • 1PDT relay with user selectable NO or NC contact
  • Two-stage progressive release allowing for voltage checks with field-powered devices
  • Channel for marking accessories
  • Replaceable TE5-style fusing
  • Integrated keying reduces possible user error during replacement
  • 120 V internal marshalling option for connected field device
Logo

Key Commercial Data

Orderkey 2906602
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626295282
Weight per Piece (excluding packing) 27.900 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback