Electronic housing - EMG100-LG/SET - 2906283

Electronic housing set, consisting of electronic module and printed circuit termination blocks, pitch 5

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Choice of four cover sizes in transparent or color versions
  • Practical and easy-to-wire conductor connections
  • User-friendly and safe mounting on DIN rails according to EN 60715
  • Uniform and appropriate housing technology
  • Space-saving accommodation of electronic components in finely graded module versions available with 10 to 150 mm pitch
  • High degree of flexibility due to the wide choice of versions
  • Inflammability class V0 insulation material (according to UL 94)
  • Shock and contamination-proof accommodation of electronic components
  • Universal PCBs for all pitches

Key Commercial Data

Orderkey 2906283
Packing unit 5 pc
Note Made to Order (non-returnable)
Catalog page Page 714 (C-1-2013)
GTIN 4017918107628
Weight per Piece (excluding packing) 157.880 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback