Type 2 surge protection device - VAL-US 60/O - 2906279

FM version shown

Surge arresters consisting of base element and protective connector with high-capacity varistor, for mounting on NS 35/7.5, 1-channel

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Plug-in direction parallel to the conductor axis
  • Versions with and without floating remote indication contact
  • Rack-mount 2U panel applications
  • Accepts Type 1 and Type 2 VAL-MS plugs.
  • Coding when protective plug is inserted for the first time
  • DIN rail mounting
Logo Logo

Key Commercial Data

Orderkey 2906279
Packing unit 12 pc
Minimum order quantity 12 pc
Note Made to Order (non-returnable)
GTIN 4055626063041
Weight per Piece (excluding packing) 222.220 g
Custom tariff number 85363090