Interface module - UM-D37M/DS/FU/DI120V/C3/R C - 2906191

VARIOFACE 16-channel module intended for use with Honeywell Experion C300 high voltage digital IOTA: CX-TDI110 & CX-TDI120.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • These VARIOFACE modules are used in combination with the relevant front adapters
  • Per channel pluggable 800 mA fusing
  • UM-PRO housing
  • Designed to be mounted on the right side of the cabinet
  • DIN rail mounting
  • Packaged with 16 x 5.08 mm jumpers for optional, user-configurable, per channel fuse bypass
  • LED blown fusing indication
  • Includes conformal coating for component protection
  • Per channel disconnects with test points
Logo

Key Commercial Data

Orderkey 2906191
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626081205
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback