Cable - CABLE-D37F/RA/OE/0,25/S/1,0M - 2905913

The figure shows the 25-pos. vertical entry version

Shielded cable with a 37-pos. D-SUB female connector with a 45-degree hood and one open end. Individual wires are labeled 1 to 37 and fitted with ferrules. The braided shield is routed to a separate cable end. Cable length: 1 m.

Price:

Overview

Technical data

Downloads

Your advantages

  • Individual wire marking: 1, 2, 3, 4, etc.
  • Individual wires fitted with ferrules
  • Connector according to IEC 60807-2/DIN 41652
  • Shield connection: H05V-K 1 mm² cable, black, 0.5 m in length
  • Open end at one end
  • D-SUB socket or pin strip at one end
  • Screw connection: 2 UNC 4-40 screws
  • 1:1 connection

Key Commercial Data

Orderkey 2905913
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626337425
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback