Solid-state relays - ST-OV4- 24DC/ 24DC/4-PRO - 2905585

The figure shows the version ST-OV4- 24DC/24DC/1-PRO

Plug-in power protective circuit solid-state relay, with signal logic, can be plugged into 4-pos. basic terminal blocks, input: 24 V DC, output: short-circuit-proof, 18 - 36 V DC/4 A

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Feedback in the event of an error
  • Reliable detection and indication of an open circuit on the load side
  • Time-dependent overload shutdown for reliable protection against continuous overloads
  • Fast short circuit shutdown with simultaneous current limitation
  • After an overload or short-circuit has been triggered, a defined reset of the control voltage must be carried out
  • Brief inrush peaks are ignored

Key Commercial Data

Orderkey 2905585
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 473 (C-7-2015)
GTIN 4017918107611
Weight per Piece (excluding packing) 35.720 g
Custom tariff number 85364190

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback