Solid-state relays - ST-OV3- 24DC/400AC/3 - 2905417

The illustration shows version ST-OV 3- 5 DC/240 AC/3

Plug-in power solid-state relay, input: 24 V DC, output: 24 - 420 V AC/max. 3 A

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Pluggable
  • Control of 230 V motors in simple reversing mode (e.g., synchronous motor in single-phase mode, see illustration)
  • Switching of up to 400 V AC/3 A
Logo

Key Commercial Data

Orderkey 2905417
Packing unit 10 pc
Catalog page Page 472 (C-7-2015)
GTIN 4017918079406
Weight per Piece (excluding packing) 58.800 g
Custom tariff number 85364190

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback