Type 2 surge arrester - VAL-SEC-T2-3C-350 - 2905344

The illustration shows version VAL-SEC-T2-3C-350-FM

Plug-in surge arrester, in accordance with Type 2/Class II, for 3-phase power supply networks with combined PE and N installed in one conductor (4-conductor system: L1, L2, L3, PEN).

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Varistor arrester with a low leakage current
  • Extremely narrow design, just 12 mm per position
  • High continuous voltage of 350 V AC for 230/400 V AC networks with high voltage fluctuations
  • Pluggable
  • Low voltage protection level of 1.5 kV
  • Optical, mechanical status indicator
  • Plugs can be checked with CHECKMASTER 2

Key Commercial Data

Orderkey 2905344
Packing unit 1 pc
Catalog page Page 28 (C-6-2015)
GTIN 4046356947978
Weight per Piece (excluding packing) 314.700 g
Custom tariff number 85363030

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback