Hybrid motor starter - ELR H5-I-PT-SWD/500AC-9 - 2905075

Networkable hybrid motor starter for reversing 3~ AC motors up to 500 V AC and 9 A output current, with adjustable overload shutdown and Push-in connection. Connection to the SmartWire-DT system.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 22.5 mm wide
  • Reduction in wiring
  • Space saving
  • Long service life
  • 3-phase loop bridges
  • Adjustable current for bimetal function
  • Low-wear switching

Key Commercial Data

Orderkey 2905075
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356916936
Weight per Piece (excluding packing) 285.700 g
Custom tariff number 85371098