Hybrid motor starter - ELR H3-IES-PT-SWD/500AC-3 - 2903937

The figure shows the 9 A version

Networkable hybrid motor starter for starting 3~ AC motors up to 500 V AC and 3 A output current, with adjustable overload shutdown, emergency stop function up to SIL 3/PL e, and Push-in connection. Connection to the SmartWire-DT system.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 2903937
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 28 (C-5-2017)
GTIN 4046356771887
Weight per Piece (excluding packing) 297.000 g
Custom tariff number 85371098