Router - PSI-MODEM-3G/ROUTER-SI - 2903393

Industrial UMTS/GSM router (850, 900, 1800, 1900, 2100 MHz) with Ethernet interface. Firewall, NAT and IPsec VPN support. SMA-F female antenna connector. Sending via SMS. 6 digital inputs, 4 digital outputs. Configuration via web-based management.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Configuration via web-based management
  • Up to three VPN tunnels simultaneously
  • Starting of VPN via call
  • Can be used worldwide
  • 2 SIM cards for maximum network availability
  • High electromagnetic compatibility
  • Starting of VPN via SMS
  • Authentication with X.509 certificates
  • Connection monitoring
  • Encryption of both SIM card PINs
  • Firewall
  • NAT table
  • 10/100 Mbps automatic detection
  • Autocrossing
  • UMTS mobile phone network: 850, 1900, and 2100 MHz
  • Data rates of up to 7.2 Mbps
  • GSM mobile phone network: 850, 900, 1800, and 1900 MHz
  • Connection establishment via IP addresses
Logo Logo Logo

Key Commercial Data

Orderkey 2903393
Packing unit 1 pc
GTIN 4046356734523
Weight per Piece (excluding packing) 200.000 g
Custom tariff number 85176200

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback