Safety relays - PSR-SPP-24DC/MXF2/4X1/2X2/B - 2903255

Multifunctional safety relay for emergency stop and safety doors up to SIL 3, Cat. 4, PL e, automatically or manually monitored activation, 4 N/O contacts, 3 safety functions, 2 shutdown levels, plug-in spring-cage terminal block

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Up to Cat.4/PL e according to EN ISO 13849-1, SILCL 3 according to EN 62061, SIL 3 according to IEC 61508
  • 3 safety functions in one device
  • Low housing width of only 22.5mm
  • No software configuration required
  • Also available with push-in connection
Logo Logo Logo

Key Commercial Data

Orderkey 2903255
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 56 (C-8-2015)
GTIN 4046356729796
Weight per Piece (excluding packing) 26.100 g
Custom tariff number 85371098

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback