Hybrid motor starter - ELR H5-IES-SC-SWD/500AC-0,6 - 2903116

Hybrid motor starter for reversing 3~ AC motors up to 550 V AC, 0.6 A output current, adjustable overload shutdown and safe emergency stop up to PLe/SIL 3 and SmartWire-DT adapter as a set.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 22.5 mm wide
  • Safety level according to IEC 61508-1: SIL 3, ISO 13849: PL e
  • Reduction in wiring
  • Long service life
  • Space saving
  • Adjustable current for bimetal function
  • Low-wear switching
Logo

Key Commercial Data

Orderkey 2903116
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 31 (C-7-2013)
GTIN 4046356712828
Weight per Piece (excluding packing) 276.900 g
Custom tariff number 85371098