Solid-state relays - ST-OV3-220DC/240AC/3 - 2903105

The figure shows version ST-OV 3- 5 DC/240 AC/3

Pluggable power optocoupler, with light indicator and protection circuits in the input and output circuits, input: 220 V DC, output: 24-280 V AC/max. 3 A, can be plugged on basic termination blocks

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 2903105
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 92 (IF-2005)
GTIN 4017918078935
Weight per Piece (excluding packing) 61.150 g
Custom tariff number 85364900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback