Module carrier - TC-2D37SUB-DO16-F&G-AR-UNI - 2902914

Universal Termination Carrier for redundantly connecting 16 PSR-ETP modules to digital output cards, via two D-SUB connectors, 37-pos. (1:1 connection). Solution for Fire & Gas (F&G) applications

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Mechanically decoupled, passive PCB
  • Robust aluminum profile with integrated DIN rail
  • Side parts with integrated end clamps
  • Redundant D-SUB pin strip system connection, 37-pos. (1:1 connection)
  • Simple or redundant supply, decoupled from diode, protected against polarity reversal
  • Error message in the event of power supply failure or fuse fault
  • Relay output (N/O contact, floating) and flashing LED for error message
  • Undervoltage monitoring at input at < 18 V DC
  • Suitable for safe state on applications
  • Cable sets for signal connection are not supplied as standard and must be ordered separately

Key Commercial Data

Orderkey 2902914
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 75 (C-8-2015)
GTIN 4046356703710
Weight per Piece (excluding packing) 1,521.000 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback