Electronic housing - ME 67,5 UT/FE BUS/10+2 GN KIEP - 2901576

No picture available

Component housing, Lower part, Color: green, Width: 67.5 mm, Constructional height: 114.5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Tool-free mounting
  • 2 optional serial contacts (daisy chain)
  • Low design width with a high number of positions
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • Large assembly area
  • Can be snapped onto standard NS 35/7,5 and NS 35/15 DIN rails
  • Recessed labeling areas
  • Supply via standard MINI COMBICON plug
  • Same PCB geometry for all design widths
  • Inflammability class V0 according to UL 94
  • Fast mounting on DIN rails according to EN 60715
  • Material and part identification embossed on the housing (recyclability)
  • Cost savings thanks to easy device production
  • Functional earth ground contact (EMC) integrated in the housing base
  • Electronic components can be partially removed
  • Optional BUS connection integrated in the housing, for either parallel or serial contacting
  • Metal foot catch

Key Commercial Data

Orderkey 2901576
Packing unit 10 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356142229
Weight per Piece (excluding packing) 95.310 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback