Safety relays - PSR-SPP- 60UC/ESAM4/3X1/1X2/B - 2901427

The figure shows the 60 V version

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, single or two-channel operation, 3 enabling current paths, nominal input voltage of 60 V AC/DC, plug-in spring-cage terminal block

Price:

Overview

Technical data

Downloads

Your advantages

  • Up to Cat.4/PL e according to EN ISO 13849-1, SILCL 3 according to EN 62061, SIL 3 according to IEC 61508
  • Manually monitored and automatic activation in a single device
  • Single and two-channel control
  • 3 enabling current paths, 1 signaling current path
  • Basic insulation
Logo Logo Logo

Key Commercial Data

Orderkey 2901427
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 42 (C-8-2015)
GTIN 4046356592055
Weight per Piece (excluding packing) 242.550 g
Custom tariff number 85371099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback