An error occured while your request was computed

Overview

Technical data

Downloads

Your advantages

  • Up to Cat.4/PL e according to EN ISO 13849-1, SILCL 3 according to EN 62061, SIL 3 according to IEC 61508
  • Manually monitored and automatic activation in a single device
  • Basic insulation
  • 3 enabling current paths, 1 signaling current path
  • Single and two-channel control
Logo Logo Logo

Key Commercial Data

Orderkey 2901426
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 42 (C-8-2015)
GTIN 4046356592048
Weight per Piece (excluding packing) 99.900 g
Custom tariff number 85371099
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback