Safety relays - PSR-SPP-120UC/ESAM4/3X1/1X2/B - 2901425

The figure shows 120 UC version

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, 1 or 2-channel operation, 3 enabling current paths, nominal input voltage: 120 V AC/DC, plug-in spring-cage terminal block

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Up to Cat.4/PL e according to EN ISO 13849-1, SILCL 3 according to EN 62061, SIL 3 according to IEC 61508
  • Manually monitored and automatic activation in a single device
  • 3 enabling current paths, 1 signaling current path
  • Single and two-channel control
  • Basic insulation
Logo Logo Logo

Key Commercial Data

Orderkey 2901425
Packing unit 1 pc
Catalog page Page 42 (C-8-2015)
GTIN 4046356592031
Weight per Piece (excluding packing) 99.900 g
Custom tariff number 85371098

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback