Safety relays - PSR-SCP-42-48UC/ESAM4/3X1/1X2B - 2901416

The figure shows 48 V AC/DC

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, single or two-channel operation, 3 enabling current paths, nominal input voltage of 42 ... 48 V AC/DC, plug-in screw terminal blocks.

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Up to Cat.4/PL e according to EN ISO 13849-1, SILCL 3 according to EN 62061, SIL 3 according to IEC 61508
  • Manually monitored and automatic activation in a single device
  • Basic insulation
  • Single and two-channel control
  • 3 enabling current paths, 1 signaling current path
Logo Logo Logo

Key Commercial Data

Orderkey 2901416
Packing unit 1 pc
Catalog page Page 42 (C-8-2015)
GTIN 4046356591997
Weight per Piece (excluding packing) 238.700 g
Custom tariff number 85371098