Holder - VMT GALGENANSCHLUSSADAPTER - 2900962

Accessories, bracket connection adapter for a monitor/IPC in IP65 housing

Price:

Overview

Technical data

Approvals

Downloads

Product Description

Bracket for Rittal flange coupling with 4 x 8.8 mm bore holes.
The hole spacing is 49 mm horizontally and 39 mm vertically.
Designed to be mounted from above.

Key Commercial Data

Orderkey 2900962
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 140 (C-8-2013)
GTIN 4046356148887
Weight per Piece (excluding packing) 563.200 g
Custom tariff number 73269098