Holder - VMT HALTEWINKEL LI/RE - 2900933

Accessories, left/right support bracket for a monitor/IPC in IP65 housing

Price:

Overview

Technical data

Approvals

Downloads

Product Description

The set consists of two identical 90° mounting brackets.
One support bracket has 4 x 6.6 mm bore holes.
The hole spacing is 13 mm horizontally and 18 mm vertically.

Key Commercial Data

Orderkey 2900933
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 140 (C-8-2013)
GTIN 4046356148252
Weight per Piece (excluding packing) 237.400 g
Custom tariff number 73269098