Panel PC - PPC 5115 SM/M 101 - 2900726

The illustration can vary depends on the configuration

Panel PC with touch screen and software keyboard, 15" display, 1 slot, GL approval, front color: schwarz

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Panel PCs - The high-end solution!
Panel PCs integrate operation and monitoring functions with the features of a high-performance industrial PC - all in one device. Control, machine or system operation, programming, testing and communication - the high-end solution for open and closed-loop control technology. The panel PCs are especially remarkable in their compact housing design and low installation depth. Because aluminum was used for the solid front plate and housing, they can also be used in harsh environmental conditions.
The PPC 5115 has a high-resolution 38.1 cm (15") color TFT display with touchscreen and a resolution of 1024 x 768 pixels, as well as an empty slot. The software keyboard that is included in the standard delivery has all of the alphanumeric keys found on a standard keyboard. In addition, it is possible to switch to a separate numeric keypad. On the left lower edge of the LCD display, there are five additional keys. These additional keys can be used to call the software keyboard, switch task (Alt + Tab), activate the right mouse button, and adjust the brightness. One of the keys is provided for user-specific functions.
***The general user manual is in the download area for article 2887425 PPC 5115***

Key Commercial Data

Orderkey 2900726
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356151764
Weight per Piece (excluding packing) 4,440.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback