Hybrid motor starter - ELR H5-IES-SC-230AC/500AC-0,6 - 2900692

Illustration shows the 24 V design

Hybrid motor starter for reversing 3~ AC motors up to 500 V AC and 0.6 A output current, with 230 V AC control voltage, adjustable overload shutdown and emergency stop function to SIL 3/PL e

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 22.5 mm wide
  • Safety level according to IEC 61508-1: SIL 3, ISO 13849: PL e
  • Reduction in wiring
  • Space saving
  • Long service life
  • 3-phase loop bridges
  • Adjustable current for bimetal function
  • Low-wear switching
Logo

Key Commercial Data

Orderkey 2900692
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 22 (C-7-2015)
GTIN 4046356526296
Weight per Piece (excluding packing) 217.700 g
Custom tariff number 85371098