Hybrid motor starter - ELR H3-ES-SC-230AC/500AC-0,6 - 2900686

The figure shows the 9 A version

Hybrid motor starter for starting 3~ AC motors up to 550 V AC, with 230 V AC input, 0.6 A output current, and emergency stop function.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • 22.5 mm wide
  • Safety level according to IEC 61508-1: SIL 3, ISO 13849: PL e
  • Reduction in wiring
  • Long service life
  • Space saving
  • 3-phase loop bridges
  • Low-wear switching
Logo

Key Commercial Data

Orderkey 2900686
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 182 (IF-2011)
GTIN 4046356527750
Weight per Piece (excluding packing) 223.150 g
Custom tariff number 85371099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback