Industrial PC - VMT 5015 PM 1,1 - 2900603

The illustration can vary depends on the configuration

IPC in IP65 with touch screen, 15" display, enclosed housing.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

VMT - Mobility made simple!
The VMT 5015 is a high-performance IPC in IP65 with a touchscreen and optional front USB, mounted in an elegant and solid aluminum die-cast housing. Heat from the processor is dissipated into the surrounding atmosphere via the back panel of the terminal, which is designed as a heatsink. The terminal is supplied with a software keyboard as standard. The software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, it is possible to switch to a separate numeric keypad.
The VMT 5015 has a high-resolution 38.1 cm (15") color TFT display with a resolution of 1024 x 768 pixels.
The flat IPC is characterized in particular by its high IP65 protection class and how simple and easy it is to mount directly onto the machine. With a power supply of 10 - 35 V, the VMT 5015 is ideal for mobile applications.
Options for assembly include the use of a support bracket (left and right), table stand, Vesa standard bracket or Rittal bracket connection adapter.
*** The general user manual is in the download area for article 2887603 VMT 5015***

Key Commercial Data

Orderkey 2900603
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 153 (AX-2009)
GTIN 4046356148894
Weight per Piece (excluding packing) 7,000.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback