Panel PC - PPC 5315 SM EN - 2900373

Panel PC with touch screen and software keyboard, 15" display, 3 slots, Windows XP English

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Panel-PCs - The high-end solution!
Panel PCs combine operating and monitoring functions with the features of a powerful industrial PC - everything is integrated in a single device: Controller, machine and system operation, programming, test and communications - the high-end solution for open and closed-loop control engineering. A particular feature of the Panel PCs is their compact housing shape and minimum installation depth. They can also be used in harsh environmental conditions thanks to the use of aluminum for the solid front panel and the housing. The PPC 5315 has high-resolution 15" color TFT display with touch screen and a resolution of 1024 x 768 pixels, as well as 3 free slots. The software keyboard, on which all the alphanumeric keys of a standard keyboard are to be found, is included as a standard feature. In addition, you can use a separate block of numeric keys. Five additional keys are provided on the bottom left of the LCD. These additional keys can be used for activating the software keyboard, changing the task (Alt + Tab), activating the right mouse button, and modifying the brightness. One of the keys is reserved for user-specific functions.

Key Commercial Data

Orderkey 2900373
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 356 (AX-2007)
GTIN 4046356127653
Weight per Piece (excluding packing) 12,500.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback