Round cable - VIP-CAB-FLK50/FR/OE/0,14/1,0M - 2900147

Round cable set; Connection 1: Single wires (50-position) (The wires are marked and fitted with ferrules.); Connection 2: IDC/FLK socket strip (1x 50-position, 90 °-Out put); Cable length: 1 m

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • 20 and 50-pos.
  • Connector according to IEC 60603-13
  • Open end at one end
  • 1:1 connection

Key Commercial Data

Orderkey 2900147
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 603 (C-7-2015)
GTIN 4046356477017
Weight per Piece (excluding packing) 200.600 g
Custom tariff number 85444290