Panel PC - PPC 5112 SM EN - 2900085

Panel PC with touch screen and software keyboard, 12.1" display, one slot, Windows XP, English

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Panel PCs – The high-end solution
Panel PCs combine operation and monitoring functions with the features of a powerful industrial PC – everything is integrated in a single device. Control, machine or system operation, programming, testing, and communication – the high-end solution for open and closed-loop control technology.
A special feature of panel PCs is their compact housing design and low installation depth. Due to the use of aluminum for the solid front plate and for the housing, they can also be used under harsh environmental conditions.
The PPC 5112 has a high-resolution 30.7 cm (12.1") color TFT display with a resolution of 800 x 600 pixels, as well as a free slot. The software keyboard, which provides all the alphanumeric keys of a standard keyboard, is supplied as standard. In addition, you can switch to a separate numeric keypad. Five additional keys are located on the bottom left of the LCD. These additional keys can be used to call the software keyboard, switch task (Alt + Tab), activate the right mouse button, and adjust the brightness. One of the keys is designed for user-specific functions.

Key Commercial Data

Orderkey 2900085
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 355 (AX-2007)
GTIN 4046356113243
Weight per Piece (excluding packing) 8,000.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback