Panel PC - PPC 5112 SM DE - 2900072

Panel PC with touch screen and software keyboard, 12.1" display, 1 slot, Windows XP German

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Panel PCs – The high-end solution!
Panel PCs combine operating and monitoring functions with the features of a powerful industrial PC – everything is integrated in a single device: Controller, machine and system operation, programming, test and communications – the high-end solution for open and closed-loop control engineering.
A particular feature of the Panel PCs is their compact housing shape and minimum installation depth. They can also be used in harsh environmental conditions thanks to the use of aluminum for the solid front panel and the housing.
The PPC 5112 has high-resolution 12.1" color TFT display with touch screen and a resolution of 800 x 600 pixels, as well as 1 free slot. The software keyboard, on which all the alphanumeric keys of a standard keyboard are present, is included as a standard feature. In addition, you can use a separate block of numeric keys. Five additional keys are provided on the bottom left of the LCD. These additional keys can be used for activating the software keyboard, changing the task (Alt + Tab), activating the right mouse button, and modifying the brightness. One of the keys is reserved for user-specific functions.
In addition to this, the following features of a standard PC, such as processor, RAM, mass storage, power supply unit and operating system can be configured.

Key Commercial Data

Orderkey 2900072
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 355 (AX-2007)
GTIN 4046356115230
Weight per Piece (excluding packing) 8,000.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback