Inline terminal - IB IL TEMP 4/8 RTD/EF-2MBD-PAC - 2897606

Inline Modular analog input terminal; 8 inputs, RTD (resistance temperature detector), 4-wire connection method, complete with individually numbered I/O connectors, transmission speed 2MBD

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The terminal is designed for use within an Inline station.
This terminal provides an 8-channel input module with three linear resistance ranges for resistance temperature detectors.
Communication either takes place via the parameter channel (PCP, all eight measuring channels) or via four process data words (always four channels in multiplex mode).

Your advantages

  • Pt, Ni, Cu, KTY sensor types according to DIN and SAMA
  • Connection of 8 RTD temperature sensors and linear resistors in 4-wire technology
  • High precision and noise immunity
  • Temperature stability
  • High-resolution temperature and resistance measurement
  • Resistance values can be preset separately via parameterization bits
  • The channels are parameterized independently of one another via the bus system
  • Parameterization of open-circuit detection sensitivity (as of firmware 1.10)
  • Additional representation in float format according to IEEE754
  • Channel scout functionality, for optical channel identification during startup

Key Commercial Data

Orderkey 2897606
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 285 (AX-2009)
GTIN 4046356288040
Weight per Piece (excluding packing) 190.000 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback