Bus coupler - IBS IL 24 BK-E2000-PAC - 2897169

The figure shows a version without connector

Inline, Bus coupler, INTERBUS, E2000, Transmission speed in the local bus 500 kbps, Degree of protection IP20, including Inline connector and labeling field

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The bus coupler connects an Inline station to the INTERBUS remote bus and provides the supply voltages for the connected analog modules.

Your advantages

  • Remote bus connections via E2000 connectors
  • Use of PCF and/or glass fiber cable
  • Optical path diagnostics
  • Mode switch for adjusting interface properties

Key Commercial Data

Orderkey 2897169
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356165808
Weight per Piece (excluding packing) 210.000 g
Custom tariff number 85389091