Servo motor - SSM D3 SM - 2894353

Synchronous servo motor with a nominal torque of up to 8.4 Nm and a maximum torque of 45 Nm for 230 V AC or 400 V AC to operate on the servo controllers of the A Servo and Multi types. With the optionally supplied separate fan, the nominal torque increases by up to 12.2 Nm.

Price:

Configuration

Overview

Technical data

Downloads

Product Description

Synchronous servo motor with a nominal torque of up to 8.4 Nm and a maximum torque of 45 Nm for 230 V AC or 400 V AC to operate on the servo controllers of the A Servo and Multi types. With the optionally supplied separate fan, the nominal torque increases by up to 12.2 Nm.

With the help of synchronous servo motors, the servo controllers convert the specifications for speed, torque and position into dynamic rotation.

This item is configurable. Select the options listed on the item homepage (e.g. speed range, operating voltage or rotary encoder system) to determine the exact order code.

The speeds and torques on the machine are adapted by selecting the PGB SG AL planetary gear, Order No. 2894528.

Key Commercial Data

Orderkey 2894353
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356102872
Weight per Piece (excluding packing) 9,600.000 g
Custom tariff number 85015220

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback