Frequency inverter - VFD 05 F5B - 2894120

Compact frequency inverters (0.37 kW) for asynchronous motors (geared motors) can be extended with an Interbus interface. The coupling of the compact frequency inverters to the controller can be carried out using digital and analog signals or alternatively via Interbus.

Price:

Configuration

Overview

Technical data

Downloads

Product Description

Compact frequency inverter (x.xx kW) for asynchronous motors (geared motors) expandable with an Interbus interface

The range of compact frequency inverters offers particularly high flexibility for connection to the controller. In addition to the coupling via digital/analog signals, these F/Us can be extended using operating interfaces with an Interbus interface. In this way, setpoints and actual values can be transmitted with higher precision and the PLC can change all parameters of the F/U in direct mode (e.g. current limitation or acceleration ramp).
Especially in context of the Interbus for control coupling, two communication types
are available: The process data channel transmits time-critical signals, such as setpoints and actual values in realtime.
In addition, PCP communication allows flexible access to all parameters of the frequency inverters.
For a convenient operation and startup - including parameter transfer and oscilloscope function - a notebook is connected with the free Combivis software via the diagnostic interface.

Key Commercial Data

Orderkey 2894120
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356102575
Weight per Piece (excluding packing) 1,500.000 g
Custom tariff number 85044084

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback