Compact servo controller - DSA 09 F5M - 2894052

No picture available

Servo controllers for synchronous/asynchronous motors (1.5 kW); type: Multi; with extended scope of functions; the coupling of the servo controller to the controller can take place using digital and analog signals, alternatively via Sercos or via Interbus.

Price:

Configuration

Overview

Technical data

Downloads

Product Description

Servo controllers for synchronous/asynchronous motors (1.5 kW); type: Multi; with extended scope of functions, optionally expandable with Interbus/Sercos

The Multi servo controller range exceeds the A Servo types with the dynamic response and the accuracy because it works internally with shorter cycle times. In addition to synchronous motors, the devices of the Multi range also support asynchronous motors and allow incremental encoder, sin/cos encoder, absolute encoder, hyperface, and EnDat in addition to the resolver as feedback. The performance range of the Multi servo controllers extends from 0.75 kW to over 15 kW.

The servo controllers of the Multi type can be extended using an operating interface with an Interbus or Sercos interface.



Description:


Due to their high overload capacity of up to 400%, synchronous servo motors are the ideal drives for dynamic applications with low mass inertia and high angular momentum. At the same time, the synchronism between rotary field and rotor provides the solution from synchronization and positioning applications with high precision.

Key Commercial Data

Orderkey 2894052
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356102520
Weight per Piece (excluding packing) 2,500.000 g
Custom tariff number 85044084

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback